產品情報 »
產品目錄
» 消音器/油霧回收器/空氣噴槍/壓力錶
» 空氣噴槍
空氣噴槍
噴槍 VMG
系列 | 管連接口徑 | 使用壓力範圍 (MPa) | 有效斷面積 (mm2) | 噴嘴連接口徑 |
---|---|---|---|---|
VMG | Rc,NPT,G 1/4,3/8 | 0 ~ 1.0 | 30 | Rc1/4 |
產品特點
■20% reduction in power consumption with
the SMC "Blow gun" + "S coupler" + "Coil tube"
*10% reduction with the "Blow gun (VMG)" only
the SMC "Blow gun" + "S coupler" + "Coil tube"
*10% reduction with the "Blow gun (VMG)" only
■Amount of electricity used in a factory
The electricity used by compressors for air accounts for approximately 20% of that consumed by the entire factory. Also, 70% of the air consumed in the process is used for air blowing. SMC blow guns have minimal pressure loss compared with conventional models, so they can achieve equivalent performance at lower pressures and with less volume of air consumption. As a result, it is possible to achieve a 20% reduction in power consumption.
■Operability, Safety, Environment
Not affected by supply pressure, assured operability
When using this product even at a high pressure, the same gripping force is required as for a lower pressure due to the unique balance-poppet construction.